Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60
    Includes
    Installation guide , Operations and maintenance manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Bermuda , Brazil , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Honduras , Mexico , Nicaragua , Peru , Puerto Rico , Trinidad And Tobago , United States , Venezuela
    General
    Refrigerant Charge
    0.0
    Amp Draw In-Rush
    0
    Condensate Pump Capacity
    0.0
    Input
    Number of Power Cords
    1
    Input Power
    0 W
    Input Frequency
    60 Hz
    Rack Height
    0 U
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Physical
    Maximum Height
    40.5 inches (1029.0 mm) (1029.0 mm)
    Maximum Width
    69.77 inches (1772.0 mm)
    Maximum Depth
    43.0 inches (1092.0 mm) (1092.0 mm)
    Net Weight
    450.0 lbs (204.54 kg) (204.54 kg)
    Shipping Weight
    450.0 lbs (204.54 kg) (204.54 kg)
    Shipping Height
    40.5 inches (1029.0 mm) (1029.0 mm)
    Shipping Width
    69.77 inches (1772.0 mm) (1772.0 mm)
    Shipping Depth
    43.0 inches (1092.0 mm) (1092.0 mm)
    Units per Pallet
    0.0
    Conformance
    Standard warranty
    1 year (parts only)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 5/18/18
    Size 2.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.