Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60
      Includes
      Installation guide , Operations and maintenance manual
      Standard Lead Time
      Special Order - Call for Quoted Lead Times
      Product Distribution
      Bermuda , Brazil , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Honduras , Mexico , Nicaragua , Peru , Puerto Rico , Trinidad And Tobago , United States , Venezuela
      General
      Refrigerant Charge
      0.0
      Amp Draw In-Rush
      0
      Condensate Pump Capacity
      0.0
      Input
      Number of Power Cords
      1
      Input Power
      0 W
      Input Frequency
      60 Hz
      Rack Height
      0 U
      Communications & Management
      Available SmartSlot™ Interface Quantity
      0
      Physical
      Maximum Height
      50.0 inches (1270.0 mm) (1270.0 mm)
      Maximum Width
      175.5 inches (4458.0 mm)
      Maximum Depth
      88.0 inches (2235.0 mm) (2235.0 mm)
      Net Weight
      2420.0 lbs (1100.0 kg) (1100.0 kg)
      Shipping Weight
      2420.0 lbs (1100.0 kg) (1100.0 kg)
      Shipping Height
      50.0 inches (1270.0 mm) (1270.0 mm)
      Shipping Width
      175.5 inches (4458.0 mm) (4458.0 mm)
      Shipping Depth
      88.0 inches (2235.0 mm) (2235.0 mm)
      Units per Pallet
      0.0
      Conformance
      Standard warranty
      1 year (parts only)
    • Documents and Downloads

      Language
      • English
      User guide
      Date
      Size
      Add to My Documents
      Date 5/18/18
      Size 2.6 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.