Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ACF58WF Picture

Range: I-Line Busway

Busway Accessories

ACF58WF

Schneider Eletric ACF58WF Picture
Range: I-Line Busway

Busway Accessories

ACF58WF

Wall Flange - I-Line - 1350A - Cu - 10.32x10.26in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    418.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Wall flange
    Range
    I-Line
    Complementary
    System Voltage
    600 V AC/DC 50/60 Hz
    Length
    10.32 in
    Width
    10.26 in
    For Use with
    Busbar trunking 1350 A copper
    Environment
    Standards
    UL 857
    IEC 61439-6
    CSA C22.2 No 27 1994
    Ordering and shipping details
    Category
    20199 - WALL FLANGES/END CLOSURES
    Discount Schedule
    PE8
    GTIN
    00785901812548
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.8599999999999999
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 11.9 MB
    Digest 177 Sec. 12: Busway
    Date 10/11/18
    Size 1 MB
    Date 10/11/18
    Size 219 B
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 8/17/18
    Size 304.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.