Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Roof Fan Tray 120VAC 50/60HZ for NetShelter SX 600mm Wide 1070mm Deep Enclosures

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Description
      The Rack Fan Tray is a low cost solution that aids in heat removal from a Netshelter Enclosure. The system easily installs into the top of the enclosure and expels heat from the roof of the rack. Wall-mounted enclosures have the additional option of installing the rack fan tray systems in the base of the rack as well. The fan trays are designed to promote bottom to top airflow within the enclosure.
      Model Name
      Roof Fan Tray 120VAC 50/60HZ for NetShelter SX 600mm Wide 1070mm Deep Enclosures
      Includes
      Installation guide
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Anguilla , Antigua And Barbuda , Argentina , Aruba , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Honduras , Jamaica , Japan , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
      General
      Refrigerant Charge
      0.0
      Air Flow
      440.0
      Amp Draw In-Rush
      0
      Condensate Pump Capacity
      0.0
      Input
      Number of Power Cords
      1
      Nominal Input Voltage
      120V
      Input Power
      0 W
      Input Frequency
      50/60 Hz
      Rack Height
      0 U
      Input Connections
      NEMA 5-15P
      Communications & Management
      Available SmartSlot™ Interface Quantity
      0
      Physical
      Maximum Height
      2.36 inches (60.0 mm)
      Maximum Width
      22.61 inches (574.0 mm)
      Maximum Depth
      35.14 inches (893.0 mm)
      Net Weight
      18.5 lbs (8.41 kg)
      Shipping Weight
      26.4 lbs (12.0 kg)
      Shipping Height
      6.0 inches (152.0 mm)
      Shipping Width
      29.5 inches (749.0 mm)
      Shipping Depth
      39.0 inches (991.0 mm)
      Color
      Black
      Units per Pallet
      0.0
      Environmental
      Audible noise at 1 meter from surface of unit
      51.000 dB
      Conformance
      Approvals
      CSA C22.2 No. 60950 , PSE , UL 60950
      Standard warranty
      2 years repair or replace
      Sustainable Offer Status
      RoHS
      Compliant
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      ACF501 - Roof Fan Tray 120V 50-60Hz for NSH SX 600mm
      Certificate
      Date
      Size
      Add to My Documents
      Date 2/9/17
      Size 334 KB
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 5/17/18
      Size 605.9 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.