Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    EcoBreeze 10' (3m) Return Duct

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Purchase
      APC ACECRTN10
      Overview
      Model Name
      EcoBreeze 10' (3m) Return Duct
      Includes
      Operations and maintenance manual , User Manual
      Standard Lead Time
      Special Order - Call for Quoted Lead Times
      Product Distribution
      Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia And Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , Canada , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Central African Republic , Congo , Switzerland , Cote D'Ivoire , Cameroon , Serbia And Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran (Islamic Republic Of) , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova, Republic Of , Madagascar , Macedonia , Mali , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia (Slovak Republic) , Sierra Leone , Senegal , Somalia , Turks And Caicos Islands , Chad , Togo , Turkmenistan , Tunisia , Turkey , TANZANIA, UNITED REPUBLIC OF , Ukraine , Uganda , United States , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe
      Physical
      Maximum Height
      80 inches (2032 mm)
      Maximum Width
      51 inches (1295 mm)
      Maximum Depth
      116 inches (2946 mm)
      Net Length
      100 feet (3.04 meters)
      Nominal Diameter
      800 inches (2032 mm)
      Net Weight
      750 lbs (340.91 kg)
      Shipping Weight
      760 lbs (345.45 kg)
      Shipping Height
      82 inches (2083 mm)
      Shipping Width
      53 inches (1346 mm)
      Shipping Depth
      119 inches (3023 mm)
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.