Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Duct Frame Extension - End of Aisle, 1200 - 1800mm (48 - 72in)

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      Duct Frame Extension - End of Aisle, 1200 - 1800mm (48 - 72in)
      Standard Lead Time
      Special Order - Call for Quoted Lead Times
      Product Distribution
      Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
      General
      Refrigerant Charge
      0.0
      Amp Draw In-Rush
      0
      Condensate Pump Capacity
      0.0
      Input
      Input Power
      0 W
      Rack Height
      0 U
      Communications & Management
      Available SmartSlot™ Interface Quantity
      0
      Physical
      Maximum Height
      1.18 inches (30.0 mm)
      Maximum Width
      9.45 inches (240.0 mm)
      Maximum Depth
      28.29 inches (719.0 mm)
      Net Weight
      13.67 lbs (6.21 kg)
      Shipping Weight
      17.11 lbs (7.78 kg)
      Shipping Height
      4.45 inches (113.0 mm)
      Shipping Width
      18.66 inches (474.0 mm)
      Shipping Depth
      31.65 inches (804.0 mm)
      Units per Pallet
      0.0
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
    • Documents and Downloads

      Language
      • English
      User guide
      Date
      Size
      Add to My Documents
      Date 6/15/18
      Size 753.9 KB
      Date 6/19/18
      Size 14.3 MB
      CAD
      Date
      Size
      Add to My Documents
      ACDC2311 - Eco-Aisle Containment System,Duct Frame Extn.,End of Aisle
      Brochure
      Date
      Size
      Add to My Documents
      Date 6/7/18
      Size 967 KB
      Certificate
      Date
      Size
      Add to My Documents
      Date 2/3/16
      Size 55.3 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.