USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Adjustable Mounting Support, 152 - 241mm (6 - 9.5in) - V0

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Adjustable Mounting Support, 152 - 241mm (6 - 9.5in) - V0
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Maximum Height
    1.97 inches (50.0 mm)
    Maximum Width
    9.69 inches (246.0 mm)
    Maximum Depth
    35.43 inches (900.0 mm)
    Net Weight
    10.06 lbs (4.57 kg)
    Shipping Weight
    16.95 lbs (7.7 kg)
    Shipping Height
    3.31 inches (84.0 mm)
    Shipping Width
    12.6 inches (320.0 mm)
    Shipping Depth
    59.8 inches (1519.0 mm)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalog
    Date
    Size
    Add to My Documents
    EcoAisle Containment System (Version 0)
    Date 2/7/19
    Size 967 KB
    User guide
    Date
    Size
    Add to My Documents
    EcoAisle - Aisle Containment System-Installation Instructions (Version 2)
    EcoAisle - Roof Height Adapter - SX42U-VX42U, SX45U, SX48U (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    ACDC2200-2203 - Eco-Aisle Containment System, Adjustable Mounting Support (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    EcoAisle cUL Listed (Version 0)
    Date 2/3/16
    Size 55.3 KB
    Specification for tender
    Date
    Size
    Add to My Documents
    EcoAisle Guide Specification (Version 0)
    Date 2/8/19
    Size 152.4 KB
    Date 2/8/19
    Size 29.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.