Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Aisle Containment Lighting kit (w/o power supply)

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Aisle Containment Lighting kit (w/o power supply)
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    General
    Refrigerant Charge
    0.0
    Amp Draw In-Rush
    0
    Condensate Pump Capacity
    0.0
    Input
    Input Power
    0 W
    Rack Height
    0 U
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Physical
    Maximum Height
    0.63 inches (16.0 mm)
    Maximum Width
    1.18 inches (30.0 mm)
    Maximum Depth
    12.6 inches (320.0 mm)
    Net Weight
    1.98 lbs (0.9 kg)
    Shipping Weight
    3.62 lbs (1.65 kg)
    Shipping Height
    2.83 inches (72.0 mm)
    Shipping Width
    4.21 inches (107.0 mm)
    Shipping Depth
    13.7 inches (348.0 mm)
    Units per Pallet
    0.0
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/4/16
    Size 611 B
    Date 6/15/18
    Size 753.9 KB
    Date 6/19/18
    Size 14.3 MB
    CAD
    Date
    Size
    Add to My Documents
    ACDC2018-2019 - Eco-Aisle Containment System,Lighting Kit
    Brochure
    Date
    Size
    Add to My Documents
    Date 6/7/18
    Size 967 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.