Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Door and Frame Assembly SX to VX (VX Right Side)

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      Door and Frame Assembly SX to VX (VX Right Side)
      Includes
      Installation guide
      Standard Lead Time
      Usually Ships within 2 Weeks
      Product Distribution
      Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
      General
      Refrigerant Charge
      0.0
      Amp Draw In-Rush
      0
      Condensate Pump Capacity
      0.0
      Input
      Input Power
      0 W
      Rack Height
      0 U
      Communications & Management
      Available SmartSlot™ Interface Quantity
      0
      Physical
      Maximum Height
      78.5 inches (1994.0 mm)
      Maximum Width
      52.0 inches (1321.0 mm)
      Maximum Depth
      3.0 inches (76.0 mm)
      Net Weight
      180.0 lbs (81.82 kg)
      Shipping Weight
      230.0 lbs (104.55 kg)
      Shipping Height
      24.0 inches (610.0 mm)
      Shipping Width
      82.0 inches (2083.0 mm)
      Shipping Depth
      38.0 inches (965.0 mm)
      Units per Pallet
      0.0
      Conformance
      Approvals
      CSA , UL Listed , cUL Listed
      Standard warranty
      1 year (parts only)
      Sustainable Offer Status
      Other Environmental Compliance
      China RoHS
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      ACDC1017 - Door and Frame Assembly SX to VX (VX Right side)
      ACDC1017_Visio Stencil - Door and Frame Assembly SX to VX (VX Right Side)
      Brochure
      Date
      Size
      Add to My Documents
      Date 6/7/18
      Size 967 KB
      Application solutions
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.