Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

APC Rack Air Containment Front Assembly for InRow 600mm

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Rack Air Containment Front Assembly for InRow 600mm
    Includes
    Installation guide
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    General
    Refrigerant Charge
    0.0
    Amp Draw In-Rush
    0
    Condensate Pump Capacity
    0.0
    Input
    Input Power
    0 W
    Rack Height
    0 U
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Physical
    Maximum Height
    75.24 inches (1911.0 mm)
    Maximum Width
    23.62 inches (600.0 mm)
    Maximum Depth
    7.7 inches (196.0 mm)
    Net Weight
    49.8 lbs (22.64 kg)
    Shipping Weight
    67.8 lbs (30.82 kg)
    Shipping Height
    6.0 inches (152.0 mm)
    Shipping Width
    20.0 inches (508.0 mm)
    Shipping Depth
    80.0 inches (2032.0 mm)
    Color
    Black
    Units per Pallet
    0.0
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 7/12/17
    Size 216.8 KB
    CAD
    Date
    Size
    Add to My Documents
    ACCS1004_Visio Stencil - APC Rack Air Containment Front Assembly for InRow 600mm
    ACCS1004 - RAC Front Assembly for InRow RP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.