Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric ACCD76052 Picture

    Range: Condensers

    ACCD76052

    Schneider Eletric ACCD76052 Picture
    Range: Condensers

    ACCD76052

    Condenser 32kW, 95F/120F, 208-230V/3/60Hz

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      Condenser 32kW, 95F/120F, 208-230V/3/60Hz
      Standard Lead Time
      Special Order - Call for Quoted Lead Times
      Product Distribution
      Canada , Mexico , United States
      General
      Refrigerant Charge
      0.0
      Amp Draw In-Rush
      0
      Condensate Pump Capacity
      0.0
      Input
      Nominal Input Voltage
      nullV
      Input Power
      0 W
      Rack Height
      0 U
      Cord Length
      null feet (null meters) (null meters)
      Communications & Management
      Available SmartSlot™ Interface Quantity
      0
      Physical
      Maximum Height
      41.0 inches (1041.0 mm) (1041.0 mm)
      Maximum Width
      54.5 inches (1384.0 mm)
      Maximum Depth
      39.16 inches (995.0 mm) (995.0 mm)
      Net Weight
      253.0 lbs (115.0 kg) (115.0 kg)
      Shipping Weight
      300.0 lbs (136.37 kg) (136.37 kg)
      Shipping Height
      45.0 inches (1143.0 mm) (1143.0 mm)
      Shipping Width
      58.0 inches (1473.0 mm) (1473.0 mm)
      Shipping Depth
      44.0 inches (1118.0 mm) (1118.0 mm)
      Units per Pallet
      0.0
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      ACCD76050-76052 - Condenser 20-32kW, 208V-230V,3ph,60Hz,3ph,60Hz
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.