USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Condensers
Schneider Eletric ACCD75215 Picture

ACCD75215

Schneider Eletric ACCD75215 Picture
ACCD75215

Condenser 1 Fan, Single Circuit, 4MBH/1F TD, 230V/1/60

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Condenser 1 Fan, Single Circuit, 4MBH/1F TD, 230V/1/60
    Includes
    Installation guide
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    General
    Air Flow
    6450.0
    Input
    Nominal Input Voltage
    230V
    Input Power
    1000 W
    Input Frequency
    60 Hz
    Physical
    Maximum Height
    37.72 inches (958.0 mm)
    Maximum Width
    42.72 inches (1085.0 mm)
    Maximum Depth
    40.0 inches (1016.0 mm)
    Net Weight
    260.0 lbs (118.18 kg)
    Shipping Weight
    450.0 lbs (204.56 kg)
    Shipping Height
    56.0 inches (1422.0 mm)
    Shipping Width
    53.0 inches (1346.0 mm)
    Shipping Depth
    40.0 inches (1016.0 mm)
    Conformance
    Approvals
    UL Listed , cUL Listed
    Standard warranty
    1 year (parts only)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Condenser Installation (Version 0)
    Date 6/14/18
    Size 1.7 MB
    InRow RD 10kW Air Cooled Installation (Version 5)
    InRow DX 10 kW Air Cooled Operation and Maintenance (Version 4)
    CAD
    Date
    Size
    Add to My Documents
    ACCD75214-75215 - Condenser,1-Fan, Single Circuit,230V,1PH,60Hz (Version 3)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /