Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Uniflair Flooded Receiver 60lbs (27.2kg) R410a

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    Uniflair Flooded Receiver 60lbs (27.2kg) R410a
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    9 inches (229 mm)
    Maximum Width
    9 inches (229 mm)
    Maximum Depth
    36 inches (914 mm)
    Net Weight
    70 lbs (31.82 kg)
    Shipping Weight
    80 lbs (36.36 kg)
    Shipping Height
    14 inches (356 mm)
    Shipping Width
    14 inches (356 mm)
    Shipping Depth
    40 inches (1016 mm)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.