Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Uniflair Flooded Receiver 26lbs (11.8kg) R410a

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    Uniflair Flooded Receiver 26lbs (11.8kg) R410a
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    6 inches (152 mm)
    Maximum Width
    6 inches (152 mm)
    Maximum Depth
    38 inches (965 mm)
    Net Weight
    35 lbs (15.91 kg)
    Shipping Weight
    45 lbs (20.45 kg)
    Shipping Height
    10 inches (254 mm)
    Shipping Width
    10 inches (254 mm)
    Shipping Depth
    42 inches (1067 mm)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.