Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Uniflair Condensate Pump 115V

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    Uniflair Condensate Pump 115V
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    8.5 inches (216 mm)
    Maximum Width
    9.25 inches (235 mm)
    Maximum Depth
    5.5 inches (140 mm)
    Net Weight
    5 lbs (2.27 kg)
    Shipping Weight
    10 lbs (4.55 kg)
    Shipping Height
    11 inches (279 mm)
    Shipping Width
    12 inches (305 mm)
    Shipping Depth
    8 inches (203 mm)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.