Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Uniflair Condensate Pump 230V High Temp

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    Uniflair Condensate Pump 230V High Temp
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Input
    Input Frequency
    60 Hz
    Physical
    Maximum Height
    11 inches (279 mm)
    Maximum Width
    13 inches (330 mm)
    Maximum Depth
    6 inches (152 mm)
    Net Weight
    10 lbs (4.55 kg)
    Shipping Weight
    15 lbs (6.82 kg)
    Shipping Height
    14 inches (356 mm)
    Shipping Width
    16 inches (406 mm)
    Shipping Depth
    10 inches (254 mm)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Uniflair LE Accessories Manual
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.