Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Uniflair Serial Adaptor - RS232 for modem use

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    Uniflair Serial Adaptor - RS232 for modem use
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Antigua And Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , SAINT KITTS AND NEVIS , Cayman Islands , SAINT LUCIA , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad And Tobago , United States , Uruguay , SAINT VINCENT AND THE GRENADINES , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Maximum Height
    3.6 inches (91 mm)
    Maximum Width
    7.7 inches (196 mm)
    Maximum Depth
    7.7 inches (196 mm)
    Net Weight
    1 lbs (0.45 kg)
    Shipping Weight
    1.5 lbs (0.68 kg)
    Shipping Height
    3.6 inches (91 mm)
    Shipping Width
    7.7 inches (196 mm)
    Shipping Depth
    7.7 inches (196 mm)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Uniflair LE Accessories Manual
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.