Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Uniflair 24V Relay for Remote Fire/Smoke Sensor

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    Uniflair 24V Relay for Remote Fire/Smoke Sensor
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    3.6 inches (91 mm)
    Maximum Width
    7.7 inches (196 mm)
    Maximum Depth
    7.7 inches (196 mm)
    Net Weight
    0.5 lbs (0.23 kg)
    Shipping Weight
    1 lbs (0.45 kg)
    Shipping Height
    3.6 inches (91 mm)
    Shipping Width
    7.7 inches (196 mm)
    Shipping Depth
    7.7 inches (196 mm)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Uniflair LE Accessories Manual
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.