USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ABFY25S300 Picture

View all Advantys Telefast ABE 7

Advantys Telefast ABE 7 - ABFY25S300

Interfaces for PLCs

Schneider Eletric ABFY25S300 Picture
View all Advantys Telefast ABE 7
Advantys Telefast ABE 7 - ABFY25S300
Interfaces for PLCs

connection cable - Advantys Telefast - 3 m - for TSXASY410

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    285.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Advantys Telefast
    accessory / separate part designation
    Cabled connector
    accessory / separate part type
    Connection cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    TSX PLC
    number of channels
    4
    Complementary
    product compatibility
    TSXASY410
    cable length
    9.84 ft (3 m)
    cable function
    Analogue/digital ABA6AD
    AWG gauge
    AWG 24
    electrical connection
    1 connector
    connector type
    SUB-D
    number of ways
    25 ways
    wire section
    0 in² (0.205 mm²)
    product weight
    1.63 lb(US) (0.74 kg)
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    003389110880427
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.21
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.