USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ABFTE20SP300 Picture

View all Advantys Telefast ABE 7

Advantys Telefast ABE 7 - ABFTE20SP300

Interfaces for PLCs

Schneider Eletric ABFTE20SP300 Picture
View all Advantys Telefast ABE 7
Advantys Telefast ABE 7 - ABFTE20SP300
Interfaces for PLCs

connection cable - Twido discrete output to Telefast - 2 x HE10 - 3 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    31.50 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Twido
    accessory / separate part designation
    Discrete output pre-formed cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Discrete output
    product specific application
    For application other than use of Advantys Telefast ABE7 sub-base
    Complementary
    product compatibility
    TWDDDO16TK
    TWDDDO32TK
    cable length
    9.84 ft (3 m)
    AWG gauge
    AWG 28
    cable cross section
    0 in² (0.08 mm²)
    electrical connection
    1 connector HE10 20 pin(s) preactuator side
    1 connector HE10 20 pin(s) Twido side
    product weight
    0.46 lb(US) (0.21 kg)
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    003389110393774
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.37
    Returnability
    N
    Country of origin
    TH
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.