Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ABFM16H301 Picture
Discontinued

Range: Modicon Quantum PAC

Standard environment

ABFM16H301

Schneider Eletric ABFM16H301 Picture
Discontinued
Range: Modicon Quantum PAC

Standard environment

ABFM16H301

cabled connector - 3 m - 0.5 A output - for Modicon Quantum

Show more characteristics >
ABFM16H301  has not been replaced. Please contact your customer care center for more information.
  • Price
    507.00 USD

  • Main
    range of product
    Modicon Quantum
    accessory / separate part designation
    Cabled connector
    accessory / separate part type
    Connector
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Modicon Quantum PLC
    number of channels
    16
    Complementary
    product compatibility
    984A120 Compact
    cable length
    9.84 ft (3 m)
    type of signal
    0.5 A output
    electrical connection
    2 connectors
    connector type
    HE10
    number of ways
    20 ways
    wire section
    0 in² (0.324 mm²)
    AWG gauge
    AWG 22
    channel splitting
    2 x 8
    product weight
    2.2 lb(US) (1 kg)
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5500000000000003
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.