Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ABFH40H301 Picture
Discontinued

Range: Advantys Telefast ABE 7

Interfaces for PLCs

ABFH40H301

Schneider Eletric ABFH40H301 Picture
Discontinued
Range: Advantys Telefast ABE 7

Interfaces for PLCs

ABFH40H301

connecting cable - Advantys Telefast - 3m - 32 O 100 mA - for Allen Bradley

Show more characteristics >
ABFH40H301  has not been replaced. Please contact your customer care center for more information.
  • Price
    333.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part destination
    Allen Bradley PLC
    range of product
    Advantys Telefast
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connection cable
    accessory / separate part designation
    Connecting cable
    number of channels
    16
    Complementary
    product compatibility
    SLC500
    cable length
    9.84 ft (3 m)
    type of signal
    100 mA 32 channel output
    electrical connection
    1 connector HE10, 40 ways PLC side
    2 connectors HE10, 20 ways Telefast end
    AWG gauge
    AWG 22
    wire section
    0 in² (0.324 mm²)
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.9199999999999999
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.