Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ABFC08R02W Picture
Discontinued

Range: Advantys Telefast ABE 7

Interfaces for PLCs

ABFC08R02W

Schneider Eletric ABFC08R02W Picture
Discontinued
Range: Advantys Telefast ABE 7

Interfaces for PLCs

ABFC08R02W

commoning link for connection sub-base - for common coil - white - 2 cm

Show more characteristics >
ABFC08R02W  has not been replaced. Please contact your customer care center for more information.
  • Price
    20.30 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Commoning link accessories
    accessory / separate part type
    Commoning link
    accessory / separate part designation
    Commoning link for common coil
    accessory / separate part destination
    Electromechanical interface module of 8 x 1 mm² modularity
    range compatibility
    Advantys Telefast ABE7
    Interface for discrete signals
    color
    White
    distance between cable supports
    0.07 ft (0.02 m)
    Complementary
    product weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901564836
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 8.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.