Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ABE7R08S210 Picture

Range: Advantys Telefast ABE 7

Interfaces for PLCs

ABE7R08S210

Schneider Eletric ABE7R08S210 Picture
Range: Advantys Telefast ABE 7

Interfaces for PLCs

ABE7R08S210

sub-base - soldered electromechanical relays ABE7 - 8 channels - relay 10 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    275.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Advantys Telefast ABE7
    product or component type
    Electromechanical output relay sub-base
    [Us] rated supply voltage
    24 V DC (PLC end)
    number of channels
    8
    number of terminal per channel
    2
    Complementary
    terminal block type
    Removable
    polarity distribution
    Volt-free
    fixing mode
    By clips on 35 mm symmetrical DIN rail
    By screws on solid plate with fixing kit
    width
    4.92 in (125 mm)
    current per output common
    <= 10 A
    current per channel
    5 A (preactuator end)
    minimum switching current
    10 mA at >= 5 V
    drop-out voltage
    2.4 V at 68 °F (20 °C) (PLC end)
    switching frequency
    <= 0.5 Hz
    <= 10 Hz
    threshold tripping voltage
    At 40 °C
    drop-out current
    1 mA at 68 °F (20 °C)
    power dissipation per channel in W
    <= 0.36 W (PLC end)
    contacts type and composition
    1 NO (preactuator end)
    maximum switching voltage
    250 V AC 50/60 Hz conforming to IEC 60947-5-1
    30 V DC conforming to IEC 60947-5-1
    electrical durability
    500000 cycles, maximum switching current: 1500 mA at 230 V AC-12 (preactuator end)
    500000 cycles, maximum switching current: 1500 mA at 24 V DC-12 (preactuator end)
    500000 cycles, maximum switching current: 600 mA at 24 V DC-13 10 ms (preactuator end)
    500000 cycles, maximum switching current: 900 mA at 230 V AC-15 (preactuator end)
    electrical reliability
    1e-008
    operating time
    <= 10 ms between coil energisation and NO closing
    <= 5 ms between coil de-energisation and NO opening
    contact bounce time
    <= 5 ms 1 NO
    operating rate in Hz
    10 Hz no load
    0.5 Hz at Ie
    mechanical durability
    20000000 cycles
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to IEC 60947-1
    [Ui] rated insulation voltage
    2000 V
    installation category
    II conforming to IEC 60664-1
    tightening torque
    5.31 lbf.in (0.6 N.m) (withflat Ø 3.5 mm
    product weight
    0.99 lb(US) (0.448 kg)
    Environment
    max immunity to microbreaks
    <= 5 ms
    dielectric strength
    2000 V conforming to IEC 60947-1
    product certifications
    BV
    CSA
    DNV
    GL
    LROS (Lloyds register of shipping)
    UL
    IP degree of protection
    IP2x conforming to IEC 60529
    protective treatment
    TC
    resistance to incandescent wire
    1382 °F (750 °C), extinction time: < 30 s conforming to IEC 60695-2-11
    shock resistance
    15 gn 11 ms conforming to IEC 60068-2-27
    resistance to radiated fields
    9.14 V/yd (10 V/m) (26000000...1000000000 Hz) conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4 level 3
    ambient air temperature for operation
    23...140 °F (-5...60 °C) conforming to IEC 61131-2
    ambient air temperature for storage
    -40...176 °F (-40...80 °C) conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664-1
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901545262
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.78000000000000003
    Returnability
    N
    Country of origin
    LV
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 8.8 MB
    CAD
    Date
    Size
    Add to My Documents
    Premium automation platform - Telefast 2 - Sub-bases
    Premium automation platform - Telefast 2 - Sub-bases
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    ABE7BV10 / ABE7BV10E


  • Mounting and Clearance

    Mounting



  • Connections and Schema

    HE10 8 Channels



    Wiring Diagram


    (1)
    Inductive load


  • Performance Curves

    Curves for Determining Cable Type and Length According to the Current
    8-channel Sub-base


    L
    Cable length
    IT
    Total current per sub base (A)
    IA
    Average current per channel (mA)
    (1)
    TSXCDP••2 and ABFH20H••0 cables with c.s.a. 0.08 mm2 (AWG 28).
    (2)
    TSXCDP••3 cables with c.s.a. 0.34 mm2 (AWG 22).
    (3)
    Cables with c.s.a. 0.13 mm2 (AWG 26).

    The curves are given for a voltage drop of 1 V in the cable. For n volts tolerance, multiply the length determined from the graph by n.


    Electrical Durability (in Millions of Operating Cycles) Conforming to IEC 60947-5-1

    Multiply all durability values by 0.75 for ABR7S23.

    DC Loads

    DC12 curves


    DC12
    control of resistive loads and of solid state loads isolated by optocoupler, l/R ≤ 1 ms.

    DC13 curves


    DC13
    switching electromagnets, L/R ≤ 2 x (Ue x Ie) in ms, Ue: rated operational voltage, Ie: rated operational current (with a protective diode on the load, DC12 curves must be used with a coefficient of 0.9 applied to the number in millions of operating cycles)

    AC Loads

    AC12 curves


    AC12
    control of resistive loads and of solid state loads isolated by optocoupler, cos ϕ ≥ 0.9.

    AC14 curves


    AC14
    control of small electromagnetic loads ≤ 72 VA, make: cos ϕ = 0.3, break: cos ϕ = 0.3.

    AC15 curves


    AC15
    control of electromagnetic loads > 72 VA, make: cos ϕ = 0.7, break: cos ϕ = 0.4.