USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ABE7H32E150 Picture
Discontinued

View all Advantys Telefast ABE 7

Advantys Telefast ABE 7 - ABE7H32E150

Interfaces for PLCs

Schneider Eletric ABE7H32E150 Picture
Discontinued
View all Advantys Telefast ABE 7
Advantys Telefast ABE 7 - ABE7H32E150
Interfaces for PLCs

passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 1.5m

Show more characteristics >
ABE7H32E150  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    243.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Advantys Telefast ABE7
    product or component type
    Passive discrete I/O sub-base
    sub-base type
    Low cost sub-base
    [Us] rated supply voltage
    19...30 V conforming to IEC 61131-2
    number of channels
    16
    number of terminal per channel
    1
    connections - terminals
    Screw type terminals, clamping capacity: 1 x 0.09...1 x 1.5 mm² AWG 28...AWG 16 flexible with cable end
    Screw type terminals, clamping capacity: 1 x 0.14...1 x 2.5 mm² AWG 26...AWG 12 solid
    Screw type terminals, clamping capacity: 1 x 0.14...1 x 2.5 mm² AWG 26...AWG 14 flexible without cable end
    Screw type terminals, clamping capacity: 2 x 0.09...2 x 0.75 mm² AWG 28...AWG 20 flexible with cable end
    Screw type terminals, clamping capacity: 2 x 0.2...2 x 2.5 mm² AWG 24...AWG 14 solid
    Complementary
    supply voltage type
    DC
    number of horizontal rows
    2
    product compatibility
    Siemens S7 PLC
    status LED
    1 LED per channel, green channel status
    1 LED, green power ON
    short-circuit protection
    2 A internal fuse, 5 x 20 mm, fast blow (PLC end)
    fixing mode
    By clips on 35 mm symmetrical DIN rail
    By screws on solid plate with fixing kit
    supply current
    <= 1.8 A
    current per channel
    <= 0.5 A
    current per output common
    <= 1.8 A
    voltage drop on power supply fuse
    0.3 V
    [Ui] rated insulation voltage
    2000 V between terminals/mounting rails
    installation category
    II conforming to IEC 60664-1
    tightening torque
    5.31 lbf.in (0.6 N.m) (with flat Ø 3.5 mm)
    product weight
    0.79 lb(US) (0.36 kg)
    Environment
    product certifications
    BV
    CSA
    DNV
    GL
    LROS (Lloyds register of shipping)
    UL
    IP degree of protection
    IP2x conforming to IEC 60529
    resistance to incandescent wire
    1382 °F (750 °C), extinction time: <= 30 s conforming to IEC 60695-2-11
    shock resistance
    15 gn 11 ms conforming to IEC 60068-2-27
    vibration resistance
    2 gn (f = 10...150 Hz) conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    4 kV (contact) conforming to IEC 61000-4-2 level 3
    8 kV (air) conforming to IEC 61000-4-2 level 3
    resistance to radiated fields
    9.14 V/yd (10 V/m) (26000000...1000000000 Hz) conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4 level 3
    ambient air temperature for operation
    23...140 °F (-5...60 °C) conforming to IEC 61131-2
    ambient air temperature for storage
    -40...176 °F (-40...80 °C) conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664-1
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    003389110250862
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.79000000000000004
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    ABE7BV10


  • Mounting and Clearance

    Mounting



  • Connections and Schema

    HE10 16 Channels



    Wiring Diagram


    (1)
    Inductive load


  • Performance Curves

    Curves for Determining Cable Type and Length According to the Current
    16-channel Sub-base


    L
    Cable length
    IT
    Total current per sub base (A)
    IA
    Average current per channel (mA)
    (1)
    TSXCDP••2 and ABFH20H••0 cables with c.s.a. 0.08 mm2 (AWG 28).
    (2)
    TSXCDP••3 cables with c.s.a. 0.34 mm2 (AWG 22).
    (3)
    Cables with c.s.a. 0.13 mm2 (AWG 26).

    The curves are given for a voltage drop of 1 V in the cable. For n volts tolerance, multiply the length determined from the graph by n.