Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric ABE7H08S21 Picture
    To be discontinued

    Range: Advantys Telefast ABE 7

    Interfaces for PLCs

    ABE7H08S21

    Schneider Eletric ABE7H08S21 Picture
    To be discontinued
    Range: Advantys Telefast ABE 7

    Interfaces for PLCs

    ABE7H08S21

    passive connection sub-base ABE7 - 8 inputs or outputs - Led - isolator

    Show more characteristics >
    ABE7H08S21  has not been replaced. Please contact your customer care center for more information.
    • Price
      198.00 USD

    • Main
      range of product
      Advantys Telefast ABE7
      product or component type
      Passive discrete I/O sub-base
      sub-base type
      I/O sub-base
      [Us] rated supply voltage
      19...30 V conforming to IEC 61131-2
      number of channels
      8
      number of terminal per channel
      2
      connections - terminals
      Screw type terminals, clamping capacity: 1 x 0.09...1 x 1.5 mm² AWG 28...AWG 16 flexible with cable end
      Screw type terminals, clamping capacity: 1 x 0.14...1 x 2.5 mm² AWG 26...AWG 12 solid
      Screw type terminals, clamping capacity: 1 x 0.14...1 x 2.5 mm² AWG 26...AWG 14 flexible without cable end
      Screw type terminals, clamping capacity: 2 x 0.09...2 x 0.75 mm² AWG 28...AWG 20 flexible with cable end
      Screw type terminals, clamping capacity: 2 x 0.2...2 x 2.5 mm² AWG 24...AWG 14 solid
      channel additional information
      1 switch disconnector per channel
      Complementary
      supply circuit type
      DC
      number of horizontal rows
      2
      status LED
      1 LED per channel, green channel status
      1 LED, green power ON
      polarity distribution
      0 V or 24 V
      short-circuit protection
      6.3 A internal fuse, 5 x 20 mm, fast blow (PLC end)
      connector type
      HE-10
      pin number
      20 pins
      fixing mode
      By clips on 35 mm symmetrical DIN rail
      By screws on solid plate with fixing kit
      supply current
      <= 4.1 A
      current per channel
      <= 0.5 A
      current per output common
      <= 4.1 A
      voltage drop on power supply fuse
      0.2 V
      [Ui] rated insulation voltage
      2000 V
      installation category
      II conforming to IEC 60664-1
      tightening torque
      5.31 lbf.in (0.6 N.m) (with flat Ø 3.5 mm)
      width
      3.31 in (84 mm)
      product weight
      0.54 lb(US) (0.245 kg)
      Environment
      product certifications
      BV
      CSA
      DNV
      GL
      LROS (Lloyds register of shipping)
      UL
      IP degree of protection
      IP2x conforming to IEC 60529
      resistance to incandescent wire
      1382 °F (750 °C) conforming to IEC 60695-2-11
      shock resistance
      15 gn 11 ms conforming to IEC 60068-2-27
      vibration resistance
      2 gn (f = 10...150 Hz) conforming to IEC 60068-2-6
      resistance to electrostatic discharge
      4 kV (contact) conforming to IEC 61000-4-2 level 3
      8 kV (air) conforming to IEC 61000-4-2 level 3
      resistance to radiated fields
      9.14 V/yd (10 V/m) (26000000...1000000000 Hz) conforming to IEC 61000-4-3 level 3
      resistance to fast transients
      2 kV conforming to IEC 61000-4-4 level 3
      ambient air temperature for operation
      23...140 °F (-5...60 °C) conforming to IEC 61131-2
      ambient air temperature for storage
      -40...176 °F (-40...80 °C) conforming to IEC 61131-2
      pollution degree
      2 conforming to IEC 60664-1
      Ordering and shipping details
      Category
      22375 - INTERFACE MODULE(ABA,R,S)
      Discount Schedule
      CP2
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.56000000000000005
      Returnability
      N
      Country of origin
      FR
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0841  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      California proposition 65
      WARNING: This product can expose you to chemicals including:
      - - - - - - - Substance 1
      Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
      - - - - - - - More information
      For more information go to www.p65warnings.ca.gov
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
    • Dimensions Drawings

      Dimensions


      (1)
      ABE7BV10 / ABE7BV10E


    • Mounting and Clearance

      Mounting



    • Connections and Schema

      Wiring Diagram


      (1)
      8 channels


    • Performance Curves

      Curves for Determining Cable Type and Length According to the Current
      8-channel Sub-base


      L
      Cable length
      IT
      Total current per sub base (A)
      IA
      Average current per channel (mA)
      (1)
      TSXCDP••2 and ABFH20H••0 cables with c.s.a. 0.08 mm2 (AWG 28).
      (2)
      TSXCDP••3 cables with c.s.a. 0.34 mm2 (AWG 22).
      (3)
      Cables with c.s.a. 0.13 mm2 (AWG 26).

      The curves are given for a voltage drop of 1 V in the cable. For n volts tolerance, multiply the length determined from the graph by n.