Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric ABE7FU030 Picture

    Range: Advantys Telefast ABE 7

    Interfaces for PLCs

    ABE7FU030

    Schneider Eletric ABE7FU030 Picture
    Range: Advantys Telefast ABE 7

    Interfaces for PLCs

    ABE7FU030

    fuse cartridge 5 x 20 - fast blow 0.3 A - without indication

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      15.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Advantys Telefast ABE7
      accessory / separate part designation
      Fast blow fuse
      accessory / separate part type
      Fast blow fuse
      accessory / separate part category
      Fuses
      accessory / separate part destination
      Connection sub-base
      quantity per set
      Set of 10
      Complementary
      Line Rated Current
      0.315 A
      fuse size
      5 x 20 mm
      fuse curve
      Fast blow
      local signalling
      Without
      [Ue] rated operational voltage
      250 V
      product weight
      0.02 lb(US) (0.01 kg)
      Environment
      product certifications
      UL
      Ordering and shipping details
      Category
      22375 - INTERFACE MODULE(ABA,R,S)
      Discount Schedule
      CP2
      GTIN
      00785901620686
      Nbr. of units in pkg.
      10
      Package weight(Lbs)
      0.02
      Returnability
      N
      Country of origin
      LV
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0841  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 7/14/18
      Size 8.8 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.