Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric AB1R3 Picture

    Range: Multi 9

    obselete

    AB1R3

    Schneider Eletric AB1R3 Picture
    Range: Multi 9

    obselete

    AB1R3

    white clip-in character - 25 strips of 10 - character 3

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      0.78 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Terminal blocks
      accessory / separate part designation
      Strip of 10 clip-in markers
      accessory / separate part type
      Marker
      accessory / separate part category
      Marking accessories
      accessory / separate part destination
      Terminal blocks type AB1
      Terminal blocks type DB6
      background colour
      White
      marking
      3
      colour of marking
      Black
      size
      4.5 x 2.7 mm
      Complementary
      product weight
      0.07 oz (2 g)
      quantity per set
      Set of 25
      Ordering and shipping details
      Category
      21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
      Discount Schedule
      CP5
      GTIN
      00785901221401
      Nbr. of units in pkg.
      25
      Package weight(Lbs)
      0.01
      Returnability
      N
      Country of origin
      DE
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 6/26/18
      Size 20.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.