Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric AB1B860 Picture
    To be discontinued

    Range: Multi 9

    accessories

    AB1B860

    Schneider Eletric AB1B860 Picture
    To be discontinued
    Range: Multi 9

    accessories

    AB1B860

    white clip-in character - 8 mm pitch - 25 strips of 10 - character 51 to 60

    Show more characteristics >
    • Price
      0.78 USD

    AB1B860 is replaced by:
    Product
    Qty
    NSYTRAB860
    Qty
    1
    Add to My Favorites Remove from My Favorites
    • Reason for Substitution: End of life
    • Substitution date: 01 January 2017
    • Main
      range of product
      Terminal blocks
      accessory / separate part designation
      10 clip-in markers strip
      accessory / separate part type
      Marker
      accessory / separate part category
      Marking accessories
      accessory / separate part destination
      8 mm width terminal blocks
      background colour
      White
      marking
      51...60
      colour of marking
      Black
      Complementary
      product weight
      0.02 oz (0.7 g)
      quantity per set
      Set of 25
      Ordering and shipping details
      Category
      21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
      Discount Schedule
      CP5
      GTIN
      00785901219835
      Nbr. of units in pkg.
      25
      Package weight(Lbs)
      0.01
      Returnability
      N
      Country of origin
      DE
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.