Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric AB1B6330 Picture

    Range: Multi 9

    accessories

    AB1B6330

    Schneider Eletric AB1B6330 Picture
    Range: Multi 9

    accessories

    AB1B6330

    white clip-in character - 6 mm pitch - 25 strips of 10 - character 321 to 330

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Terminal blocks
      accessory / separate part designation
      10 clip-in markers strip
      accessory / separate part type
      Marker
      accessory / separate part category
      Marking accessories
      accessory / separate part destination
      6 mm width terminal blocks
      background colour
      White
      marking
      321...330
      colour of marking
      Black
      Complementary
      product weight
      0.02 oz (0.7 g)
      quantity per set
      Set of 25
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.