Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AB1B5270 Picture

Range: Multi 9

accessories

AB1B5270

Schneider Eletric AB1B5270 Picture
Range: Multi 9

accessories

AB1B5270

white clip-in character - 5 mm pitch - 25 strips of 10 - character 261 to 270

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Terminal blocks
    accessory / separate part designation
    10 clip-in markers strip
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    5 mm width terminal blocks
    background colour
    White
    marking
    261...270
    colour of marking
    Black
    Complementary
    product weight
    0.02 oz (0.6 g)
    quantity per set
    Set of 25
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.