Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AB1B5130 Picture
Discontinued

Range: Multi 9

accessories

AB1B5130

Schneider Eletric AB1B5130 Picture
Discontinued
Range: Multi 9

accessories

AB1B5130

white clip-in character - 5 mm pitch - 25 strips of 10 - character 121 to 130

Show more characteristics >
AB1B5130  has not been replaced. Please contact your customer care center for more information.
  • Price
    0.78 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Terminal blocks
    accessory / separate part designation
    10 clip-in markers strip
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    5 mm width terminal blocks
    background colour
    White
    marking
    121...130
    colour of marking
    Black
    Complementary
    product weight
    0.02 oz (0.6 g)
    quantity per set
    Set of 25
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901498636
    Nbr. of units in pkg.
    25
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    DE
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.