Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

480 to 600VAC GJL AUXILIARY/ALARM SWITCH 1A/1B

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    297.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Auxiliary contact
    breaking capacity code
    GJL
    Complementary
    rated voltage
    480 V AC
    600 V DC
    Line Rated Current
    3 A
    6 A
    contacts type and composition
    1 NO + 1 NC
    marking
    A
    B
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    00906 - GJL ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901793571
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.9999999999999998E-2
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 03: Molded Case Circuit Breakers and Enclosures
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.