Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric A9N26898 Picture

    Range: Multi 9

    electrical auxiliaries

    A9N26898

    Schneider Eletric A9N26898 Picture
    Range: Multi 9

    electrical auxiliaries

    A9N26898

    Acti 9 - OF SD24 auxiliary contact with TI24 interface (bottom)

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Acti 9
      Clario
      Librio
      Prodis
      product or component type
      OC and fault contact with PLC interface
      device short name
      OF+SD 24
      signal contacts composition
      1 NO + 1 NC
      [In] rated current
      2...100 mA at 24 V DC +/- 20%
      9 mm pitches
      1
      Complementary
      range compatibility
      Acti 9 iDPN Vigi
      Acti 9 C120
      Acti 9 C60H-DC
      Acti 9 DPN Vigi
      Acti 9 RCCB-ID
      Connectors Ti24
      Acti 9 C60PV-DC
      Acti 9 C40
      Acti 9 ID C40
      Acti 9 DT40
      Acti 9 DT60
      Acti 9 IDc
      [Ui] rated insulation voltage
      500 V conforming to IEC 60664-1
      [Uimp] rated impulse withstand voltage
      6 kV conforming to IEC 60664-1
      local signalling
      Mechanical indicator
      mounting mode
      Fixed
      mounting support
      DIN rail
      height
      3.58 in (91 mm)
      width
      0.35 in (9 mm)
      depth
      2.87 in (73 mm)
      colour
      White
      electrical durability
      20000 cycles conforming to IEC 60947-5-4
      connections - terminals
      Spring-loaded terminal Ti24 in bottom 2 cable(s) 0...0 in² (0.25...0.75 mm²) flexible
      Spring-loaded terminal Ti24 in bottom 1 cable(s) 0...0 in² (0.5...1.5 mm²) rigid
      wire stripping length
      0.39 in (10 mm)
      Environment
      standards
      IEC 60947-5-1
      IEC 60947-5-4
      quality labels
      CE
      IP degree of protection
      IP20
      pollution degree
      2 conforming to IEC 60664-1
      overvoltage category
      III
      tropicalisation
      2 conforming to IEC 60947-5-1
      relative humidity
      93 % at 104 °F (40 °C)
      ambient air temperature for operation
      -13...140 °F (-25...60 °C)
      ambient air temperature for storage
      -40...185 °F (-40...85 °C)
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.