Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric A9N21037 Picture

Range: Multi 9

accessories

A9N21037

Schneider Eletric A9N21037 Picture
Range: Multi 9

accessories

A9N21037

Acti 9 - comb busbar - 1L+N with Aux and Vigi - 9 mm pitch - 56 modules

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    product or component type
    Comb busbar
    accessory / separate part category
    Connection accessory
    lines description
    1L + N
    Length in 18 mm modules
    56
    Complementary
    number of ways
    22 ways Aux + N + 1 L + Vigi
    poles configuration for 1 way
    1 x 1P + N
    connection pitch
    9 mm between phase and neutral
    connector type
    Tooth
    distance between way
    45 mm
    marking
    N L
    insulation
    Insulated
    device presentation
    Cuttable
    [Ie] rated operational current
    63 A ( 40 °C )
    System Voltage
    230 V AC Ph/N
    [Ui] rated insulation voltage
    500 V AC conforming to IEC 61439-2
    mounting mode
    Horizontal
    mounting location
    Top on tunnel type terminals
    9 mm pitches
    112
    width
    39.37 in (1000 mm)
    colour
    Light grey ( RAL 7035 )
    range compatibility
    Acti 9 iDPN Vigi
    Multi 9 N40 Vigi
    Acti 9 iDPN
    Acti 9 C40
    Acti 9 ID C40
    Acti 9 DT40
    Acti 9 IDc
    Acti 9 ITG40
    Acti 9 C40 Vigi
    Acti 9 DT40 Vigi
    Environment
    standards
    IEC 61439-2
    IEC 60947-7-1
    fire resistance
    1760 °F (960 °C) ( 30 s ) conforming to IEC 60695-2-1
    pollution degree
    3 conforming to IEC 60947-7-1
    IP degree of protection
    IP20 with end-pieces and tooth covers
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.