Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric A9MEM3235 Picture

Range: Acti 9 iEM3000 Series

Products

A9MEM3235

Schneider Eletric A9MEM3235 Picture
Range: Acti 9 iEM3000 Series

Products

A9MEM3235

iEM3235 energy meter - CT - M-bus - 1 digital I - 1 digital O - multi-tariff

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    range of product
    Acti 9 iEM3000
    device short name
    IEM3235
    product or component type
    Energy meter
    Complementary
    poles description
    1P + N
    3P
    3P + N
    type of measurement
    Active and reactive power
    Active and reactive energy
    Voltage
    Current
    metering type
    Active, reactive, apparent energy (signed, four quadrant)
    device application
    Sub billing
    Multi-tariff
    Partial meter
    accuracy class
    Active energy : class 0.5S according to IEC 62053-22
    Active energy : class 0.5S according to IEC 61557-12
    Active energy : class C according to EN 50470-3
    input type
    External CT 1 A or 5 A
    Line Rated Current
    1 A
    5 A
    rated voltage
    100...277 V
    173...480 V
    network frequency
    50 Hz
    60 Hz
    technology type
    Electronic
    display type
    LCD display
    sampling rate
    32 samples/cycle
    measurement current
    1...32767000 mA
    maximum value measured
    99999999 MWh
    tariff input
    4 tariff
    communication port protocol
    M-bus 300, 600, 1200, 2400, 4800 and 9600 bauds
    communication port support
    Screw terminal block : M-Bus
    typical current consumption
    Communication M-bus : 2.3 mA
    local signalling
    Power ON : indicator light (green)
    Accuracy checking : flashing LED (yellow)
    Overload : alarm
    number of inputs
    1 digital 0...5 V/11...40 V 24 V DC
    number of outputs
    1 digital (static)
    output voltage
    5...40 V DC < 50 mA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    connections - terminals
    Current circuit : screw terminals 6 mm²
    Voltage circuit : screw terminals 2.5 mm²
    overvoltage category
    III
    standards
    IEC 61036
    IEC 61557-12
    IEC 62053-22
    IEC 62053-23
    IEC 61010
    UL 61010-1
    product certifications
    UL
    EAC (sub-meter)
    CE - IEC 61010 (safety)
    CE - IEC 61326-1 (EMC)
    CULus - ANSI C12.20 (sub-meter)
    MID - EN 62052 (sub-meter)
    RCM - NMI M 6-1 (sub-meter)
    MID - EN 50470-3 (sub-meter)
    CE - EN 61557-12 (power monitor)
    CULus - UL 61010 (safety)
    Environment
    IP degree of protection
    IP20 (body) conforming to IEC 60529
    IP40 (front panel) conforming to IEC 60529
    pollution degree
    2
    relative humidity
    5...95 % at 50 °C
    ambient air temperature for operation
    -25...60 °C (NMI)
    -25...60 °C (IEC)
    -25...55 °C (MID)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    operating altitude
    < 6561.68 ft (2000 m)
    color
    White
    9 mm pitches
    10
    width
    3.54 in (90 mm)
    height
    3.74 in (95 mm)
    depth
    2.72 in (69 mm)
    Ordering and shipping details
    Category
    09786 - SE ENTRY POWER METER
    Discount Schedule
    PL1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.0000000000000002E-2
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Triphase kWh meter CT MBus MID
    Date 6/14/13
    Size 169.2 KB
    Acti9, iEM Compteur d'énergie iEM3235 TI, MBUS, Multi-tarifs, Alarme kW, MID
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.