USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric A9MEM3155 Picture

View all Acti 9 iEM3000 Series

Acti 9 iEM3000 Series - A9MEM3155

Products

Schneider Eletric A9MEM3155 Picture
View all Acti 9 iEM3000 Series
Acti 9 iEM3000 Series - A9MEM3155
Products

iEM3155 energy meter - 63 A - Modbus - 1 digital I - 1 digital O - multi-tariff

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    product name
    Acti 9 iEM3000
    device short name
    IEM3155
    product or component type
    Energy meter
    Complementary
    poles description
    1P + N
    3P
    3P + N
    type of measurement
    Active and reactive power
    Active and reactive energy
    Voltage
    Current
    metering type
    Active, reactive, apparent energy (signed, four quadrant)
    device application
    Sub billing
    Multi-tariff
    Partial meter
    accuracy class
    Active energy : class 1 according to IEC 62053-21
    Active energy : class B according to EN 50470-3
    Active energy : class 1 according to IEC 61557-12
    analogue input type
    Direct input
    Line Rated Current
    63 A
    rated voltage
    100...277 V
    173...480 V
    network frequency
    50 Hz
    60 Hz
    technology type
    Electronic
    display type
    LCD display
    sampling rate
    32 samples/cycle
    measurement current
    0...63 A
    maximum value measured
    99999999.9 kWh
    information displayed
    4 tariff
    communication port protocol
    Modbus RTU 9.6, 19.2 and 38.4 kbauds even/odd or none
    communication port support
    Screw terminal block: RS485
    local signalling
    Power ON : indicator light (green)
    Accuracy checking : flashing LED (yellow)
    Overload : alarm
    Communications are active on the Modbus port (Modbus) : indicator light (yellow)
    number of inputs
    1 digital 0...5 V/11...40 V 24 V DC
    number of outputs
    1 digital (static)
    output voltage
    5...40 V DC < 50 mA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    connections - terminals
    Screw terminals 16 mm²
    overvoltage category
    III
    standards
    IEC 61036
    IEC 61557-12
    IEC 62053-21
    IEC 62053-23
    IEC 61010
    UL 61010-1
    product certifications
    UL
    EAC (sub-meter)
    CE - IEC 61010 (safety)
    CE - IEC 61326-1 (EMC)
    CULus - ANSI C12.20 (sub-meter)
    MID - EN 62052 (sub-meter)
    RCM - NMI M 6-1 (sub-meter)
    MID - EN 50470-3 (sub-meter)
    CE - EN 61557-12 (power monitor)
    CULus - UL 61010 (safety)
    Environment
    IP degree of protection
    IP20 (body) conforming to IEC 60529
    IP40 (front panel) conforming to IEC 60529
    pollution degree
    2
    relative humidity
    5...95 % at 50 °C
    ambient air temperature for operation
    -25...60 °C (NMI)
    -25...60 °C (IEC)
    -25...55 °C (MID)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    operating altitude
    < 6561.68 ft (2000 m)
    color
    White
    9 mm pitches
    10
    width
    3.54 in (90 mm)
    height
    3.74 in (95 mm)
    depth
    2.72 in (69 mm)
    Ordering and shipping details
    Category
    09786 - SE ENTRY POWER METER
    Discount Schedule
    PL1
    GTIN
    003606480481529
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.0000000000000002E-2
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    CAD
    Date
    Size
    Add to My Documents
    Triphase kWh meter 63A Modbus MID
    Triphase kWh meter 63A Modbus MID
    63A counter 63a modbus MODBUS MIDompteur Complexity
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.