USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric A400L Picture

View all Individual Meter Sockets

Individual Meter Sockets - A400L

Accessories

Schneider Eletric A400L Picture
View all Individual Meter Sockets
Individual Meter Sockets - A400L
Accessories

HUB LARGE 4" RAINPROOF FOR METERING

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    119.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Hub
    Conduit entry
    range of product
    Series A-L
    Complementary
    cable entry
    Conduit entry 4"
    device composition
    Adaptor plate
    height
    5 in
    hub type
    A-L
    mounting support
    Direct mounting on box
    number of mounting holes
    4
    product certifications
    UL listed
    product destination
    Conduit entry
    shape of screw head
    Slotted hexagonal
    width
    5 in
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901130116
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.69000000000000006
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/28/18
    Size 6.4 MB
    Digest 177 Sec. 02: Metering Equipment
    Date 11/5/18
    Size 3 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 12/17/17
    Size 671.4 KB
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.