USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric A200 Picture

View all Individual Meter Sockets

Individual Meter Sockets - A200

Accessories

Schneider Eletric A200 Picture
View all Individual Meter Sockets
Individual Meter Sockets - A200
Accessories

HUB 2 INCHES RAINPROOF FOR METERING

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    47.90 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Hub
    Conduit entry
    range of product
    Series A
    Complementary
    cable entry
    Conduit entry 2"
    device composition
    Adaptor plate
    height
    3.31 in
    hub type
    A
    mounting support
    Direct mounting on box
    number of mounting holes
    4
    product certifications
    UL listed
    Device Application
    Conduit entry
    shape of screw head
    Slotted hexagonal
    width
    3.31 in
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901029519
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.22
    Returnability
    Y
    Country of origin
    IN
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    EZ Meter-Pak™ Meter Centers (Version 1.0)
    Date 2/12/19
    Size 6.4 MB
    Hubs Catalog - For Series A, A/L, B, H, Hubs and RB Devices (Version 1.0)
    Digest Catalog 02: Metering Equipment (Version 1.8)
    Digest Catalog 01: Load Centers (Version 1.8)
    Brochure
    Date
    Size
    Add to My Documents
    Schneider Electric EcoXpert Certification Program (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.