USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Meter pak accy, hub, 1.25 in wire size, Series A, rainproof, 3.31 in

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    33.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Hub
    Conduit entry
    range of product
    Series A
    Complementary
    cable entry
    Conduit entry 1.25"
    depth
    1.03 in
    device composition
    Adaptor plate
    height
    3.31 in
    hub type
    A
    mounting support
    Direct mounting on box
    number of mounting holes
    4
    product certifications
    UL listed
    Device Application
    Conduit entry
    shape of screw head
    Slotted hexagonal
    width
    3.31 in
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901029496
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.22
    Returnability
    Y
    Country of origin
    IN
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0313  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalog
    Date
    Size
    Add to My Documents
    EZ Meter-Pak™ Meter Centers (Version 1.0)
    Hubs Catalog - For Series A, A/L, B, H, Hubs and RB Devices (Version 1.1)
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Digest 178 Catalog 02: Metering Equipment (Version 178)
    Brochure
    Date
    Size
    Add to My Documents
    Schneider Electric EcoXpert Certification Program (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    PANELBOARDS, USL – Enclosed panelboards (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QO™ Circuit Breaker Meter Mains (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.