Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9XRT52 Picture
    Discontinued

    Schneider Eletric 9XRT52 Picture
    Discontinued

    TRANSFORMER PANEL ISOLATION 3PH 9KVA

    Show more characteristics >
    9XRT52  has not been replaced. Please contact your customer care center for more information.
    • Price
      10162.00 USD

    • Complementary
      mounting support
      Panel
      network number of phases
      3 phases
      primary voltage
      480 V
      product destination
      3 phases isolation panel
      rated power in VA
      9 kVA
      secondary voltage
      208 V
      Environment
      product certifications
      UL listed
      Ordering and shipping details
      Category
      16001 - O.R. PANELS NON STOCK
      Discount Schedule
      O1
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      200
      Returnability
      N
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.