Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999SX16 Picture

Range: Type S Contactors

Accessories

9999SX16

Schneider Eletric 9999SX16 Picture
Range: Type S Contactors

Accessories

9999SX16

auxiliary contact Type S, 1 NO overlapping contact, external, non-convertible

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    134.00 USD
Add to My Products Remove from My Products

  • Main
    Product Range
    Type S
    Component type
    Auxiliary Contact Module
    Used with
    Contactor
    Starter
    Complementary
    NEMA size
    5
    1
    7
    00
    4
    0
    3
    6
    2
    auxiliary contact composition
    1 NO
    System Voltage
    <= 600 V AC 50/60 Hz
    rated breaking capacity
    6 A at 120 V AC for inductive control circuit per UL 508
    3 A at 240 V AC for inductive control circuit per UL 508
    1.2 A at 600 V AC for inductive control circuit per UL 508
    1.5 A at 480 V AC for inductive control circuit per UL 508
    10 A at <= 600 V AC for resistive control circuit per UL 508
    Environment
    product certifications
    UL listed
    CE
    CSA
    UL recognized
    Ordering and shipping details
    Category
    21761 - 9999 DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901742418
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.0000000000000002E-2
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/17/17
    Size 43.1 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.