Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9999SX13 Picture

    Range: Type S Contactors

    Accessories

    9999SX13

    Schneider Eletric 9999SX13 Picture
    Range: Type S Contactors

    Accessories

    9999SX13

    auxiliary contact Type S, 1 NO contact, external, non-convertible

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      99.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Type S
      product or component type
      Auxiliary Contact Module
      product destination
      Contactor
      Starter
      Complementary
      NEMA size
      0
      1
      2
      3
      4
      5
      6
      7
      00
      auxiliary contact composition
      1 NO
      System Voltage
      <= 600 V AC 50/60 Hz
      rated breaking capacity
      6 A at 120 V AC for inductive control circuit per UL 508
      3 A at 240 V AC for inductive control circuit per UL 508
      1.2 A at 600 V AC for inductive control circuit per UL 508
      1.5 A at 480 V AC for inductive control circuit per UL 508
      10 A at <= 600 V AC for resistive control circuit per UL 508
      Environment
      product certifications
      CE
      CSA
      UL listed
      UL recognized
      Ordering and shipping details
      Category
      21761 - 9999 DISCOUNT CP1
      Discount Schedule
      CP1
      GTIN
      00785901721307
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.17000000000000001
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.