Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999SPL29R Picture

Range: Type S Contactors

Accessories

9999SPL29R

Schneider Eletric 9999SPL29R Picture
Range: Type S Contactors

Accessories

9999SPL29R

pilot light kit Type S, LED, red, Type 4-4X, NEMA size 00-7, 120VAC 60Hz

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    215.00 USD
Add to My Products Remove from My Products

  • Main
    Product Range
    Type S
    Component type
    Pilot light kit
    Used with
    Contactor
    Starter
    Complementary
    NEMA size
    0
    00
    7
    3
    6
    1
    5
    2
    4
    signalling colour
    Red
    System Voltage
    120 V AC 60 Hz
    kit composition
    Pilot light 1
    Cap 1
    Cable clips 2
    Instructions 2
    Environment
    NEMA degree of protection
    NEMA 4
    NEMA 1
    NEMA 12
    product certifications
    UL recognized
    CE
    CSA
    Ordering and shipping details
    Category
    21761 - 9999 DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901949558
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.70000000000000007
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 16: NEMA Contactors and Starters
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.