Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999SPG1 Picture

Range: Type S Contactors

Accessories

9999SPG1

Schneider Eletric 9999SPG1 Picture
Range: Type S Contactors

Accessories

9999SPG1

pilot light lens Type S, green

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    14.30 USD
Add to My Products Remove from My Products

  • Main
    Product Range
    Type S
    Component type
    Pilot light lens
    Used with
    Contactor
    Starter
    Complementary
    signalling colour
    Green
    kit composition
    Cap 1
    height
    10.3 mm
    width
    49.1 mm
    depth
    10.8 mm
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    UL listed
    Ordering and shipping details
    Category
    21761 - 9999 DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901620365
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/17/17
    Size 43.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.