Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999SP24R240 Picture

Range: Type S Contactors

Accessories

9999SP24R240

Schneider Eletric 9999SP24R240 Picture
Range: Type S Contactors

Accessories

9999SP24R240

pilot light kit Type S, red or green, Type 1-4-12, NEMA size 00-4 -240V 60Hz

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    215.00 USD
Add to My Products Remove from My Products

  • Main
    Product Range
    Type S
    Component type
    Pilot light kit
    Used with
    Contactor
    Starter
    Complementary
    NEMA size
    0
    3
    1
    4
    2
    00
    signalling colour
    Green/red
    System Voltage
    240 V AC 60 Hz
    kit composition
    Pilot light 1
    Cable clips 2
    Instructions 2
    Cap 2
    Environment
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 4
    product certifications
    UL recognized
    CSA
    Ordering and shipping details
    Category
    21761 - 9999 DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901499688
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.85999999999999999
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.