Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999SN1 Picture

Range: Type S Contactors

Accessories

9999SN1

Schneider Eletric 9999SN1 Picture
Range: Type S Contactors

Accessories

9999SN1

solid neutral lug kit Type S, 4 lugs, 14-2/0 AWG, CU or AL

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    134.00 USD
Add to My Products Remove from My Products

  • Main
    Product Range
    Type S
    Component type
    Solid neutral
    Used with
    Contactor
    Starter
    Complementary
    number of poles
    4
    AWG gauge
    AWG 14...AWG 2/0
    conductor material
    Copper or aluminium
    electrical connection
    Lugs
    Ordering and shipping details
    Category
    21761 - 9999 DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901495697
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.70000000000000007
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic), which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.