Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999SM14 Picture

Range: Type S Contactors

Accessories

9999SM14

Schneider Eletric 9999SM14 Picture
Range: Type S Contactors

Accessories

9999SM14

interlock assembly, mechanical -reversing size 1, 3 poles right, 5 poles left

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    116.00 USD
Add to My Products Remove from My Products

  • Main
    Product Range
    Type S
    Component type
    Mechanical interlock
    Used with
    Contactor
    Starter
    Ordering and shipping details
    Category
    21761 - 9999 DISCOUNT CP1
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.55
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.