Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999SB21V02Y118 Picture
Discontinued

Range: Type S Contactors

Accessories

9999SB21V02Y118

Schneider Eletric 9999SB21V02Y118 Picture
Discontinued
Range: Type S Contactors

Accessories

9999SB21V02Y118

power pole module Type S, 1NO, 60 Amp contactor, stronger coil, 120VAC 60Hz

Show more characteristics >
9999SB21V02Y118  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    446.00 USD
Add to My Products Remove from My Products

  • Main
    Product Range
    Type S
    Component type
    Power Pole Module
    Used with
    Contactor
    Starter
    Complementary
    auxiliary contact composition
    1 NO
    System Voltage
    110/120 V AC 50/60 Hz
    Ordering and shipping details
    Category
    21761 - 9999 DISCOUNT CP1
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.3500000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.