Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999R33 Picture

Range: 9050 A/H Pneumatic Timers

Accessories

9999R33

Schneider Eletric 9999R33 Picture
Range: 9050 A/H Pneumatic Timers

Accessories

9999R33

modification kit, SPDT (1NO-1NC) instantaneous contact, 9050A pneumatic timer

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    126.00 USD
Add to My Products Remove from My Products

  • Main
    Product Range
    9050A/H
    Component type
    Contact kit
    Used with
    Timing relay class 9050 type A
    Complementary
    auxiliary contact composition
    1 NO + 1 NC
    Ordering and shipping details
    Category
    21761 - 9999 DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901868224
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.32000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 5/24/18
    Size 172.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.